Behaviour of the slave axis at the modulo limit
The behavior of the slave at the modulo limit must be specially defined. By default, the slave will always move within its modulo limits, i.e. it maximally undergoes one revolution in the same direction. If an endlessly rotating slave is required, either "EndlessPositive" or "EndlessNegative" must be specified in the start mode of the FB MC_CamIn. The slave will then endlessly rotate beyond the modulo limit in the positive or negative direction of rotation. Cases for all three variants regarding the behavior of the slave axis at the modulo limit are shown in Figures 2, 3 and 4. The following cam table was used in all three examples:
Tablename = Smallest_Table # Table name
Table-ID = 404 # Table ID
Tabletype = 7 # Table type, 7 = 2-column table, SGN32-Format
Functiontype = 4 # Type of interp., 4 = LINE-POLY5,5 = POLY5-LINE
Lines = 2 # Number of lines
Begintable # Begin of table
100000 0
1500000 3400000
EndTable
Fig.11: Master/slave coupling without endless transition at the modulo limit
Fig.12: Master/slave coupling with positive endless transition at the modulo limit
Fig.13: Master/slave coupling with negative endless transition at the modulo limit