Tips on runtime optimization

In large applications with a large amount of axes is may be necessary to call function block instances in time optimized way. I.e. the function block instances only will be executed when they’re needed.

The following Code in StructuredText will show the technique to reduce runtime of a plc application. As an example the function block „MC_MoveVelocity“ is used.

With the variable „MC_MoveVelocity_Active“ the execution of the function block is being controlled. It may be set to the following values:

Value

Meaning

0

Function block is not executed.

1

Function block is executed, input „Execute“/“Enable“ is TRUE.

2

Function block is executed until output acknowledges are set (here: „Done“, „CommandAborted“ etc.). „Execute“/“Enable“ is FALSE.

In the beginning „MC_MoveVelocity_Active“ is set to 1 depending on the input „Execute“/“Enable“. With this setting the function block „MC_MoveVelocity“ is executed. This state is kept until the input „Execute“/“Enable“ is reset to FALSE.

IF(Execute_MoveVelocity   = TRUE ) AND ( MC_MoveVelocity_Active = 0 ) THEN
  MC_MoveVelocity_Active:= 1;
END_IF

The value of „MC_MoveVelocityActive“ changes to 2 if the input „Execute“/“Enable“ is set to FALSE. Now, the function block is still executed until one of the output acknowledges (here: „Done“, „CommandAborted“, etc.) is set to TRUE. Error cases, which are not considered here, must be handled similar.

IF MC_MoveVelocity_Active > 0 THEN
  MC_MoveVelocity(
    Axis         := AxisReference,          
    Execute      := Execute_MoveVelocity,          
    Velocity     := Velocity_MoveVelocity,          
    Acceleration := Acceleration_MoveVelocity,          
    Deceleration := Deceleration_MoveVelocity,          
    Jerk         := Jerk_MoveVelocity,          
    Direction    := Direction_MoveVelocity ); 
  AxisReference               := MC_MoveVelocity_0.Axis; 
  InVelocity_MoveVelocity     := MC_MoveVelocity_0.InVelocity; 
  CommandAborted_MoveVelocity := MC_MoveVelocity_0.CommandAborted;
  Error_MoveVelocity          := MC_MoveVelocity_0.Error; 
  ErrorID_MoveVelocity        := MC_MoveVelocity_0.ErrorID;
  IF MC_Mov  eVelocity_Active = 2 AND ( InVelocity_MoveVelocity = TRUE OR  CommandAborted_MoveVelocity = TRUE) THEN 
    MC_MoveVelocity_Active :=0;
  ELSIF Execute_MoveVelocity = FALSE THEN   
    MC_MoveVelocity_Active := 2;
  END_IF
END_IF