Further general system characteristics
- Limit switch monitoring: if a travel distance limit is detected, braking takes place with the rapid traversing acceleration values (deceleration at the current limit, see P-AXIS-00004 respectively P-AXIS-00005, P-AXIS-00006), not with the standard deceleration.
- The Discrete Motion state (MC_MoveRelative) aborts the Continuous Motion state at high speed, with the result that the deceleration distance amounts to more than one modulo range. The expected behavior does not transpire from the PLCopen specification. In the case of modulo axes, the ISG-MCP behaves as follows: the target position is noted now of command aborting. The axis is braked over so many revolutions to the position as are necessary to keep to the acceleration stipulations. In the case of linear axes, the entire braking distance is run backwards because there is only one mathematical possibility of reaching the target position.