Number of the physical hand wheels (P-MANU-00001)
With this structure element, the number of the handwheels is determined.
| |
The hand wheel number must agree with the allocated hand wheels in the hand wheel data set "hr_data[i]". |
Variable name | Type | Permissible range | Dimension |
hr_anzahl | UNS16 | 0 ... HR_MAX | ---- |
Value HR_MAX | Significance | ||
applications-dependent | Maximum count of the hand wheel |
EXAMPLE: Two physical hand wheels are to be configured.
Extract from "hand_mds.lis":
# Handwheel count of
# ===========================================================================
hr_anzahl 2