KIN_TYP_52
The kinematic structure of this machine consists of three translatory axes and two rotary axis in workpiece.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, A, B | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X,Y | Z, A, B |
In the figure above the kinematic for the machine axes positions Z = 0, Y = 0 and A = 0 is displayed.
Offset data of kinematic:
HD-offset | param[i] | Description |
---|---|---|
HD0 | 0 | Offset A axis rotation point to tool holding center. |
HD1 | 1 | Y offset of tool |
HD2 | 2 | Y zero point offset of toolpiece coordinate system to rotation point of A axis |
HD3 | 3 | Sign for direction of rotation A axis |
HD4 | 4 | Sign for direction of rotation B axis |