KIN_TYP_33
The kinematic structure of this machine consists of three translatory and two rotary axes in tool.As a special feature this kinematic structure needs no compensation movement of translatory axes because of mechanical construction.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, C, A | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X, Y, Z, C, A | - |




Offset data of kinematic structure:
HD offset | param[i] | Description |
---|---|---|
HD3 | i = 2 | angle of inclined head axis |
HD4 | i = 3 | static X axis offset |
HD5 | i = 4 | static Y axis offset |
HD6 | i = 5 | static Z axis offset |
HD7 | i = 6 | C-axis compensation sign, necessary if rotator axis has 180 degrees C-axis offset in zero position (see Figure 2-39) |