KIN_TYP_30
The kinematic structure of this machine consists of three translatory axes in tool, and one rotary axis in tool.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, A | |
Axis index | 0, 1, 2, 3 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X, Y, Z, A | - |
Caused by the rotary axis A, automatic orientation of the 4 axes tool is limited to YZ plane.
Offset data of the kinematic structure:
HD-Versatz | param[i] | Description |
---|---|---|
HD1 | 0 | Z Axis offset from tool holding device to rotation point of A Axis |
HD2 | 1 | X Axis offset from tool holding device to rotation point of A Axis |
HD3 | 2 | Y Axis offset from tool holding device to rotation point of A Axis |
HD4 | 3 | Rotation sign of A axis |
HD5 | 4 | Rotary offset of A axis |
HD6 | 5 | X-Offset rotation point A-axis to reference point tool slide |
HD7 | 6 | Y-Offset rotation point A-axis to reference point tool slide |
HD8 | 7 | Z-Offset rotation point A-axis to reference point tool slide |