KIN_TYP_22
The kinematic structure of this machine consists of two translatory axes in workpiece, two rotary axis and one translatory axis in the tool.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, A, B | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | Z, A, B | X, Y |
Offset data of kinematic:
HD-offset | param[i] | Description |
---|---|---|
HD1 | 0 | Z Axis offset from tool holding device to rotation point of A / B Axis |
HD4 | 3 | Rotation sign rotary axis A |
HD5 | 4 | Rotation sign rotary axis B |