KIN_TYP_19
The kinematic strut structure (referred to as tripod) consists of three translatory axes in a non-cartesian arrangement and two cartesian axes. Three struts with ball joint carry the workpiece holder platform. The orientation and Z position of workpiece depends on position of the three non cartesian axes.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, U, V, W (X,Y,Z1,Z2,Z3,W) | |
Axis index | 0, 1, 2, 3, 4, 5 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X, Y | Z1, Z2, Z3 |


Figure 2-25: Offset dimensions of the kinematic strut structure
Offset data of the kinematic structure:
HD-offset | param[i] | Description |
---|---|---|
HD1 | 0 | Tool offset Z |
HD2 | 1 | Strut length to the centerpoint of joints |
HD3 | 2 | Radius the centerpoint of Steward plattforms joints (small circle) |
HD4 | 3 | Radius to the centerpoint of the drives on strut joints (big circle) |
HD5 | 4 | Distance beetween Steward plattform joint and the workpiece platform |