KIN_TYP_10
The kinematic structure consists of three translatory NC axes and two rotary NC axes in the tool.
Axis configuration in NC channel | ||
Axis designation | X, Y, Z, C, A | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X, Y, Z, C, A | - |
Offset data of the kinematic structure:
HD offset | param[i] | Description |
---|---|---|
HD2 | 1 | Y Axis offset from tool holding device to rotation point of A Axis (auxiliary) |
HD3 | 2 | Z axis offset rotation point of A axis to tool reference point |
HD4 | 3 | Rotation offset of A axis |
HD5 | 4 | Rotation offset of C axis |
HD7 | 6 | Static tool offset in X |
HD8 | 7 | Static tool offset in Y |