Handwheel increments
Handwheel increments, count | |
Description | Array of control units for management of the counts of the handwheel increments of all handwheels, including flow control of the user data. |
| MCControlSGN32Unit, see description Control Unit |
Characteristics | Handwheel counts can be changed at any time, but they have only an effect if there is an assigned axis in the hand wheel mode. Relative changes of a handwheel count are evaluated only after activation of manual mode. |
ST path | pMC[channel_idx]^.addr^.MCControlHB_Data.AMCControlSGN32Unit_HandWheelIncs[idx] |
Commanded, requested, and return value | |
ST element | .D_Command .D_Request .D_State |
Data type | DINT |
Redirection | |
ST path | .X_Enable |
Data type