User data
Key number | |
Description | Logic key number, for which the rapid traverse mode should be selected/ deselected. |
ST path | Commanded value pMC[channel_idx]^.addr^.MCControlHB_Data.HBRapidKeyControlUnit_RapidKey.HBRapidKey_Command.W_LogKeyNr Requested value pMC[channel_idx]^.addr^.MCControlHB_Data.HBRapidKeyControlUnit_RapidKey.HBRapidKey_Request.W_LogKeyNr |
Data type | UINT |
Value range | One of the values defined in the configuration list hand_mds.lis for the characteristic parameters tasten_data[X].log_tasten_nr as logical inching key pair number. |
Rapid traverse rate during traverse movement | |
Description | Rapid traverse mode of the key on / off. |
ST path | Commanded value pMC[channel_idx]^.addr^.MCControlHB_Data.HBRapidKeyControlUnit_RapidKey.HBRapidKey_Command.W_KeyPressed Requested value pMC[channel_idx]^.addr^.MCControlHB_Data.HBRapidKeyControlUnit_RapidKey.HBRapidKey_Request.W_KeyPressed |
Data type | UINT |
Value range | TRUE = Key for rapid traverse mode is active. During continous traverse movement the parameterized rapid traverse rate is used. FALSE = Key for rapid traverse not active. During continous traverse movement the normal traverse rate is used. |