User data
Axis number | |
Description | Number of a logical axis unique system-wide. The specified logical axis is assigned the handwheel resolution which is the basis for movement of the axis in Manual mode in Handwheel operating mode. |
ST path | Commanded value pMC[channel_idx]^.addr^.MCControlHB_Data.HBHRParameterControlUnit_HRParameter.HBHRParameter_Command.W_LogAchsNr Requested value pMC[channel_idx]^.addr^.MCControlHB_Data.HBHRParameterControlUnit_HRParameter.HBHRParameter_Request.W_LogAchsNr |
Data type | UINT |
Value range | [1, nAxis] |
Handwheel resolution | |
Description | Resolution of the handwheel assigned to the logical axis. |
ST path | Commanded value pMC[channel_idx]^.addr^.MCControlHB_Data.HBHRParameterControlUnit_HRParameter.HBHRParameter_Command.D_Resolution Requested value pMC[channel_idx]^.addr^.MCControlHB_Data.HBHRParameterControlUnit_HRParameter.HBHRParameter_Request.D_Resolution |
Unit | 0.1 µm/handwheel increment |
Data type | DINT |