Data of the M function/H function
Data of the M function/H function | |
Description | The function number and the execution time are transferred as additional parameters of an M or H function. |
Data type | MHProzess |
ST path | pMHProcessData : POINTER TO MHProzess; Channel-specific, default synchronization: pMHProcessData := ADR(pMC[channel_idx]^.addr^.ATechnoUnitChannel_Std[tech_unit_idx].MSTHProsessChannel_Attribut.AB_Data[1]); Channel-specific, cross-block synchronization: pMHProcessData := ADR(pMC[channel_idx]^.addr^.ATechnoUnitChannel_Late[tech_unit_idx].MSTHProsessChannel_Attribut.AB_Data[1]); |
Access | PLC reads |
Number of the M function/H function | |
Description | Number of the M or H function. This corresponds to the number in the case of an M or H function programmed in the NC program. For instance, if „M4711“ is programmed in the NC program, this leads to a D_Number = 4711. |
ST element | . D_Number |
Data type | UDINT |
Unit | - |
Access | Function No.: UDINT; Function No.:= pMHProcessData^.D_Number |
Characteristics |
|
Probable execution time M/H function | |
Description | Contains the values entered in the channel parameters in entry m_prozess_zeit[]. This allows a timeout function for technology functions to be implemented on the part of the PLC. This is also used internally in the NC for estimating the production time. With synchronization type MOS_TS the variable contains the sample time offset of the M-Code. |
ST element | . D_Time |
Data type | UDINT |
Unit | Us |
Access | Time : UDINT; Time := pMHProcessData^.D_Time |
Characteristics | The value is the value for the corresponding M/H function defined in the channel parameter set. Example: The characteristic parameter is as follows for an M function: spindle[index].mX_prozess_zeit. |