Block search
Block search on/off to PLC | |
Description |
|
| |
Characteristics | Usage data item |
Access | NC-Kernel sets this value TRUE if the block search shall be selected and waits for acknowledgement from PLC. PLC acknowledges the selection of block search by setting the element X_State. During deselection of block search the NC-Kernel sets this value FALSE and waits for acknowledgement from PLC. For this the PLC deletes the element .X_State. |
ST path | pMC[channel_idx]^.addr^.LcControlIpo_Data.LCControlBoolUnit_BlockSearch |
Commanded value | |
ST element | . X_Command |
Information flow | CNC -> PLC |
Data type | BOOL |
Value range | [TRUE = Block search shall be selected, FALSE] |
Return value | |
ST element | . X_State |
Information flow | PLC -> CNC |
Data type | BOOL |
Value range | [TRUE = PLC selected block search, FALSE] |
Request | |
ST element | . X_Enable |
![Block search 2:](Images/png/15691654155__Web.png)
![]() | In case of CNC-Reset the signals X_Command and X_State will be cleared by CNC. |