Control commands of a spindle
Spindle stop at end of program | |
Description | If this element has the value TRUE at end of the program, the spindle is stopped. |
| MCControlBoolUnit, see description Control Unit |
Characteristics |
|
Access | PLC reads Request + State and writes Command + Enable |
ST path | pAC[axis_idx]^.addr^.McControlIpo_Data.MCControlBoolUnit_SpdlStopAtProgEnd |
Commanded, requested and return value | |
ST element | .X_Command .X_Request .X_State |
Data type | BOOL |
Value range | [TRUE = Spindle is stopped at end of program, FALSE] |
Redirection | |
ST element | . X_Enable |
Spindle reset | |
Description | Tasking a reset for the spindle. |
| MCControlBoolUnit, see description Control Unit |
Characteristics |
|
Access | PLC reads Request + State and writes Command + Enable |
ST path | pAC[axis_idx]^.addr^.McControlIpo_Data.MCControlBoolUnit_SpdlReset |
Commanded and requested Value | |
ST element | .X_Command .X_Request |
Data type | BOOL |
Value range | [TRUE spindle reset tasked, FALSE] |
Return value | |
ST element | . X_State |
Data type | BOOL |
Value range | [TRUE = Spindle reset is performed, FALSE] |
Redirection | |
ST element | . X_Enable |
Spindle error | |
Description | Sets the spindle to Error state |
| MCControlBoolUnit, see description Control Unit |
Characteristics |
|
Access | PLC reads Request + State and writes Command + Enable |
ST path | pAC[axis_idx]^.addr^.McControlIpo_Data.MCControlBoolUnit_SpdlError |
Commanded, requested, and return value | |
ST element | .X_Command .X_Request .X_State |
Data type | BOOL |
Value range | [TRUE, FALSE] |
Redirection | |
ST element | . X_Enable |