Status information of an axis
AxisState (PCS) | |
Description | AxisState, PCS |
Information flow | CNC -> PLC |
ST path | pMC[channel_idx]^.addr^.StateBahn_Data.HLIBahnCoordDispData_Coord[axis_idx].W_State |
Data type | UINT |
Value range | 1 = Ready, 3 = Active, 5 = Hold |
Access | PLC reads |
Characteristics |
|
AxisState (ACS) | |
Description | AxisState, ACS |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.W_AxisState |
Data type | UINT |
Value range | 1 = Ready, 3 = Active, 5 = Hold, 7 = Error |
Access | PLC reads |
Characteristics | Even if an axis in the PCS is not being moved, a corresponding Cartesian or kinematic transformation may nevertheless perform a movement of the physical axis. Example: 90° rotation about Z; Y is moved if X is programmed. |
Residual path (PCS) | |
Description | Remaining residual path in the current NC block, difference between target position and position setpoint. |
Information flow | CNC -> PLC |
Unit | 0.1 µm |
ST path | pMC[channel_idx]^.addr^.StateBahn_Data.HLIBahnCoordDispData_Coord[axis_idx].D_DistToGo |
Data type | DINT |
Access | PLC reads |
Characteristics |
|
Homing performed (PCS) | |
Description | The axis has completed homing successfully and is thus referenced. |
Information flow | CNC -> PLC |
ST path | pMC[channel_idx]^.addr^.StateBahn_Data.HLIBahnCoordDispData_Coord[axis_idx].X_HomingDone |
Data type | BOOL |
Value range | [TRUE = Axis is referenced, FALSE] |
Access | PLC reads |
Characteristics |
|
Homing performed (ACS) | |
Description | The axis has completed homing successfully and is thus referenced. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_HomingDone |
Data type | BOOL |
Value range | [TRUE = Axis is referenced, FALSE] |
Access | PLC reads |
Characteristics |
|
Contouring error | |
Description | Current contouring error of the axis, difference between position setpoint and actual position. |
Information flow | CNC -> PLC |
Unit | 0.1 µm |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.D_FollowingError |
Data type | DINT |
Access | PLC reads |
Characteristics |
|
Axis in control window | |
Description | The axis is in the control window |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_InWindow |
Data type | BOOL |
Value range | [TRUE = Axis is in control window, FALSE] |
Access | PLC reads |
Characteristics |
|
Axis in position | |
Description | The axis is in position |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_InPosition |
Data type | BOOL |
Value range | [TRUE = Axis in position, FALSE] |
Access | PLC reads |
Characteristics |
|
Axis is moved | |
Description | The axis is co-used currently for the programmed path movement. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_IsMoved |
Data type | BOOL |
Value range | [TRUE = Axis is moved, FALSE] |
Access | PLC reads |
Characteristics |
|
Axis is traversed | |
Description | The axis traverses, i.e. a value setpoint is generated for this axis with the current interpolation. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_IsMoving |
Data type | BOOL |
Value range | [TRUE = Axis is traversed, FALSE] |
Access | PLC reads |
Characteristics | If an axis is traversed, e.g. with a very low feed rate in the NC program, the axis is, admittedly, considered as moved for the complete traverse movement but it may be the case, owing to quantization, that it does not receive a new position setpoint in each cycle. This means that indication Axis is traversed is not pending in each cycle. Likewise, the axis is considered as traversed in the case of Override 0 (traversing with speed 0). By contrast, no speed is commanded in the case of a FEED HOLD, i.e. the axis is considered as not traversed. |
Axis traverses forwards | |
Description | The last output value setpoint generated led to a positive traverse direction. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_IsMovingForward |
Data type | BOOL |
Value range | [TRUE = Axis traverses forwards, FALSE] |
Access | PLC reads |
Characteristics | It is not possible to detect if the axis is moving but only the last/actual movement direction. To determine if the axis is movin use gpAx[axis_idx]^.lr_state.is_moving_r. |
Block number | |
Description | Current block number of the active NC block |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.D_BlockNr |
Data type | DINT |
Access | PLC reads |
Characteristics |
|
Axis supply | |
Description | The instruction of the physical axis is executed via the defined logical axis in the NC-channel. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.W_LinkToLogicalAxis |
Data type | UINT |
Value range | [= 0 - not linked, > 0 - logic number of the axis] |
Access | PLC is reading |
Characteristics |
|
Axis assignment | |
Description | Display of the physical axis, on which the command value output of the logical axis of the channel is executed. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateIPO_Data.X_LinkToPhysicalAxis |
Data type | UINT |
Value range | [= 0 - not linked, > 0 - logic number of the axis] |
Access | PLC is reading |
Characteristics |
|
Active axis links | |||
Description | It is indicated if the axis is slave axis of an axis link, see also [Programming- #AXIS LINK]. | ||
Information flow | CNC -> PLC | ||
ST path | pAC[axis_idx]^.addr^.StateIPO_Data. W_AxLinkMode | ||
Data type | INT | ||
Value range | Value | PLC-Constant | Meaning |
-1 | HLI_AXIS_LINK_NONE | No axis link active for this axis | |
0 | HLI_AXIS_LINK_NORMAL | Axis is slave axis of an axis link | |
1 | HLI_AXIS_LINK_SPDL | Axis is slave axis of a spindle link | |
2 | HLI_AXIS_LINK_GANTRY | Axis is slave axis of a softgantry link | |
3 | HLI_AXIS_LINK_MIRROR | Axis is slave axis of an axis link, axis movement is mirrored in respect to the master axis. | |
Access | PLC is reading | ||
Characteristics | The displayed axis couplings are only active if the master axis number is not zero. | ||
Master axis number for active axis link | |
Description | If the axis is linked to a master axis (see also [Programming- #AXIS LINK]) the logical axis number of the master axis is shown here. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateIPO_Data.W_AxLinkMasterAxNr |
Data type | UINT |
Value range | 0 : no axis link active > 0: logical axis number of the master axis |
Access | PLC is reading |
Characteristics |
|