Graphical user interface
The graphical user interface has access to NC-interfaces and NC-data via so-called HMI-objects. The access protocol is encapsulated via a DLL which offers a Windows application write/read access to HMI-objects. Interface objects are created automatically in accordance with the configuration list for the graphical user interface, if the parameter create_hmi_interface is set.
In this case two objects are created for each specified variable, one for write access and one for read access. This occurs independently of the access rights of the NC-channel, i.e. even if the NC-channel has only read access to the variable (e.g. access_rights = READ_ONLY), the graphical user interface can also write to the variable. A GUI object is created for each array element in the case of an array.
If required, the format of the names of the GUI objects can be matched as required by specifying corresponding templates in the list (as of Version V254). In this case, %s must be specified as a wildcard for the name and, in the case of an array, also %d after it for the index.
Designator | Significance | Default value |
name_rd_global_array | Read in the case of global array | cnc_ve_ %s_rd[%d |
name_wr_global_array | Write in the case of global array | cnc_ve_ %s_wr[%d |
name_rd_channel_array | Read in the case of channel-specific array | mc_ve_ %s_rd[%d |
name_wr_channel_array | Write in the case of channel-specific array | mc_ve_ %s_wr[%d |
name_rd_global | Read in the case of global variables | cnc_ve_ %s_rd |
name_rd_global | Write in the case of global variables | cnc_ve_ %s_wr |
name_rd_channel | Read in the case of channel-specific variables | mc_ve_ %s_rd |
name_wr_channel | Write in the case of channel-specific variables | mc_ve_ %s_wr |
Example: Assignment of the name for GUI interface
# ***************************************
#
# External variables V253
#
# ****************************************
#
name_rd_global_array cnc_test1_%s_rd[%d]
name_wr_global_array cnc_test1_%s_wr[%d]
name_rd_channel mc_test2_%s_rd
name_wr_channel mc_test2_%s_wr
var[0].name G_ARRAY5
var[0].index 0
var[0].type SGN32
var[0].scope GLOBAL
var[0].synchronisation FALSE
var[0].access_rights READ_WRITE
var[0].array_size 5
var[0].size 4 # 4 bytes per element
var[0].create_hmi_interface TRUE # HMI-Object will be created
#
var[1].name L_BOOLEAN
var[1].index 1
var[1].type BOOLEAN
var[1].scope CHANNEL
var[1].synchronisation FALSE
var[1].access_rights READ_WRITE
var[1].array_size 1
var[1].size 1 # 4 bytes per element
var[1].create_hmi_interface TRUE # HMI-Object will be created
The following HMI objects are created implicitly on the basis of the above extract from the configuration list:
cnc_test1_G_ARRAY5_rd[0]
cnc_test1_G_ARRAY5_wr[0]
cnc_test1_G_ARRAY5_rd[1]
cnc_test1_G_ARRAY5_wr[1]
cnc_test1_G_ARRAY5_rd[2]
cnc_test1_G_ARRAY5_wr[2]
cnc_test1_G_ARRAY5_rd[3]
cnc_test1_G_ARRAY5_wr[3]
cnc_test1_G_ARRAY5_rd[4]
cnc_test1_G_ARRAY5_wr[4]
mc_test2_L_BOOLEAN_wr
mc_test2_L_BOOLEAN_rd