Definition of external variables
Designator | Value range | Default | Significance |
anzahl_belegt | [0; MAX_UNS16] | 0 | If var[i].* is assigned without gap, here the index of the variable defined last +1 is entered (ilast+1). If var[i].* is assigned with gaps, here the highest index of the defined variables +1 is entered (imax+1). |
var[i].* | i:= [0; 214] | Data records for the definition of variables. | |
name | ASCII-String |
| The variable is identified based on the name. The name is used to compose an overall name for the NC-channel and the GUI (e.g. V.E.<name>). The name consists of maximum 20 characters. Upper case letters and lower-case letters are differentiated. |
byte_offset | [0; MAX_SGN32] | -1 | This parameter defines the position in the memory at which the variable is saved. The indication of this parameter is optional. All variables with byte offset of 1 are entered in an unbroken order (start with offset 0) in the V.E.memory. |
type | [BOOLEAN, | UNS32 | The type indicates the data type of the variable. Besides elementary data types (SGN08, ..., REAL64), and data type STRING here also an user defined variable type (see chapter) can be defined. |
scope | [GLOBAL; CHANNEL] | CHANNEL | In the case of the scope of validity, a distinction is made between a channel-specific scope and a cross-channel, global scope. |
synchronization | [TRUE, FALSE] | TRUE | Write/read access is normally performed synchronously with processing. In individual cases, this implicit synchronization may be suppressed (see Chapter 3.1.1). If the variable is a variable structure, the synchronization type is inherited to all subordinated structure elements. Additional with the type definition (see chapter) the synchronization type can be set individually for each structure element. |
access_rights | [READ_WRITE, READ_ONLY, WRITE_ONLY] | READ_WRITE | Write/read access to the variables is possible by default, and this access can be restricted by access protection. If the variable is a variable structure, the access right is inherited to all subordinated structure elements. Additional with the type of definition (see chapter) the access right can be set individually for each structure element. |
array_elements | [0; MAX_UNS16] | 0 | If the variable is not structured as an array, the array size must be specified as 0. Otherwise, the total size of the array is defined at this point. |
size | [0; MAX_UNS32] | Derived from data type (see Table 2-1) | The indication of the variable size is optional. If it is not indicated, the size is derived from the variable type. The indication of the variable size only is necessary, if additional alignment bytes must be considered. With arrays the parameter indicates the size of the single elements. |
create_hmi_interface | [TRUE, FALSE] | FALSE | In case the flag is TRUE, for each variable in addition the access by a corresponding communication object via the user interface can be enabled. For variables with user defined data type this parameter has no effect. |