Syntax (from Version V254 onwards)
In addition, from Version V254 onwards, the configuration has been extended in such a manner that elements have default values and settings can be made using textual constants.
Comments can be whole-lined or can be added at the end of a line.
In the case of whole-lined comments, at the beginning of the line the comment character ‘#’ must be added followed by a space character.
If at the end of a line a comment is to be added, then in front of the comment, at least one space character must be there. If, however, in the line a string is defined, then the comment character ‘(‘ must precede the comment.
Blank lines are also possible.
Examples for comments:
# ************************************************************************
# Data
# ************************************************************************
#
# Listing
dummy[1] 1 Comment
dummy[2] 1 # Comment
dummy[3] 1 ( Comment
dummy[4] 1 /* Comment
...
example[0].name STRING_2 (Comment, here comment brackets necessary !)
Example for an ASCII list:
# ***************************************
# External variables V254
# ****************************************
#
anzahl_belegt 2
#
var[0].name GLOBAL_SWR (Global VE)
var[0].index 0
var[0].type SGN16
var[0].scope GLOBAL
var[0].synchronization FALSE
var[0].access_rights READ_ONLY
var[0].array_size 0
var[0].size 2 # 2 bytes per element
var[0].create_hmi_interface FALSE
#
var[1].name CHANNEL_WR (Channel VE)
var[1].index 0
var[1].type SGN32
var[0].scope CHANNEL
var[1].synchronization FALSE
var[1].access_rights READ_ONLY
var[0].array_size 10
var[1].size 4 # 4 bytes per element
var[0].create_hmi_interface FALSE
#
Ende
Designator | Value range | Default | Significance |
anzahl_belegt | [0; MAX_UNS16] | 0 | If var[i].* is assigned without gap, here the index of the variable defined last +1 is entered (ilast+1). If var[i].* is assigned with gaps, here the highest index of the defined variables +1 is entered (imax+1). |
var[i].* | i:= [0; 214] | Data records for the definition of variables. | |
name | ASCII string |
| The variable is identified on the basis of the name. The name is used to compose an overall name for the NC-channel and the GUI (e.g. V.E.<name>). The name consists of maximum 20 characters. Upper case letters and lower case letters are differentiated. |
index | [0; MAX_SGN32] | -1 | The index defines the position in the memory at which the variable is saved. The overall memory is structured as an array of units with a size of 24 bytes. An index of 1 indicates that the entry is not used. |
type | [BOOLEAN, | UNS32 | The type indicates the data type of the variable. Besides elementary data types (SGN08, ..., REAL64), there is data type STRING which currently comprises 24 bytes including end mark. |
scope | [GLOBAL; CHANNEL ] | CHANNEL | In the case of the scope of validity, a distinction is made between a channel-specific scope and a cross-channel, global scope. |
synchronization | [TRUE, FALSE] | TRUE | Write/read access is normally performed synchronously with processing. In individual cases, this implicit synchronization may be suppressed (see Chapter 3.1.1). |
access_rights | [READ_WRITE, READ_ONLY, WRITE_ONLY] | READ_WRITE | Write/read access to the variables is possible by default, and this access can be restricted by access protection. |
array_size | [0; MAX_UNS16] | 0 | If the variable is not structured as an array, the array size must be specified as 0. Otherwise, the total size of the array is defined at this point. |
size | [0; MAX_UNS32] | 4 | Indicates the size of the variable including any alignment bytes, i.e. the difference between two consecutive elements of an array. Depending on computer architecture and alignment strategy, this size may comprise the real wanted data and additional alignment bytes.Size of the data types: 1 BYTE-BOOLEAN,UNS08, SGN08 2-BYTE-SGN16, UNS16 4 BYTE-SGN32, UNS32, STRING 8 BYTE-REAL64 24 BYTE-STRING(maximum20characters) |
create_hmi_interface | [TRUE, FALSE] | FALSE | Create interface objects for HMI access for this variable, if flag is set. |