ID-range 294000-294249
ID-range 294000-294249
294000 | Drive error No. Trip. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 | Contact KUKA service team. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Actual value [-] | ||||
DSE drive address. | |||||
%3: | Actual value [-] | ||||
DSE error id. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294001 | Encoder cable failure. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294002 | Regulator limit exceeded. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294003 | Motor blocked. | |||
| Description | The command torque value supplied by the speed controller exceeds the max. command torque value by more than 30%. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Rectify cause of torque overload (reduce velocity, acceleration). | |
Error type | 11, Error message from position controller. | |||
| ||||
294004 | Collision detection. | |||
| Description | The motor torque is not located in the specified monitoring range. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294005 | Watchdog interpolation cycle. | |||
| Description | DSE did not get a new position value from kernel system for this axis. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294006 | Over current. | |||
| Description | Intermediate circuit current monitoring safeguard triggered by over-current. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294007 | Brake fault. | |||
| Description | Brake cable monitoring device has signaled short-circuit, overloading or break in connection. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294008 | Error sync. Input drive. | |||
| Description | Synchronization error in the DSE drive module. | ||
Reaction | Class | 6 | Path-maintaining braking. All active commands are inhibited. | |
Solution | Class | 6 | Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294009 | Synchronization error drive. | |||
| Description | An synchronization error occurred within the drive module. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Rectify synchronization error and do nc reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294010 | Monitoring of the actual velocity. | |||
| Description | Fault in control loop:
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294011 | Servo bus disturbance. | |||
| Description | Defect in
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Change the element. | |
Error type | 11, Error message from position controller. | |||
| ||||
294012 | Motor cable. | |||
| Description | The DSE-drive reports heavy load on the motor cable. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Check motor. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294013 | Motor cable. | |||
| Description | The DSE-drive reports a short circuit in the motor cable. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Check motor cable. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294014 | Over current. | |||
| Description | The DSE-drive reports over current. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Check motor. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294015 | Failure of motor phase. | |||
| Description | Power module or intermediate circuit voltage discharged. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294016 | Heat sink temperature. | |||
| Description | Thermostatic switch on the heat sinks of the servo output stage signals that the temperature of the output stage transistors is too high. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Rectify cause of the overheating (e.g. reduce the load). | |
Error type | 11, Error message from position controller. | |||
| ||||
294017 | Drive error No. 71. | |||
| Description | The DSE-drive reports error No.71. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294018 | Wrong drive parameter PR1. | |||
| Description | The DSE-drive reports parameter error No.1. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294020 | Drive error No. 79. | |||
| Description | The DSE-drive reports error No. 79 (communication error EEPROM control). | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294021 | Drive error No. 80. | |||
| Description | The DSE-drive reports error No.80 (communication error EEPROM power). | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294022 | Drive error No. 91. | |||
| Description | The DSE-drive reports error No.91 (external error). | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294023 | Drive error No. 105. | |||
| Description | The DSE-drive reports error No.105. | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294024 | Drive error No. 106. | |||
| Description | The DSE-drive reports error No.106 (check sum error in DSE-drive). | ||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | |
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294025 | Axis without power. | |||
| Description | Denoted axis is without power. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Check hardware. | |
Error type | 11, Error message from position controller. | |||
| ||||
294026 | Drives Error No.[error number], see parameter 4. | ||||
| Description | The DSE-drive reports an error. The error is described by error parameter No.4. | |||
Reaction | Class | 6 | Path-maintaining braking. All active commands are inhibited. | ||
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | ||
| %4: | Actual value [-] | |||
Error number. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294027 | General drive error, see parameter 4. | ||||
| Description | The DSE-drive reports a general error. The error is described by error parameter No.4. | |||
Reaction | Class | 6 | Axis stops. All active commands are inhibited. | ||
Solution | Class | 6 | Talk to service personal. Rectify fault. Reset the fault on the DSE-module. | ||
| %4: | Actual value [-] | |||
Error number. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294028 | Single brake module of drive deactivated. | |||
| Description | The single break module is activated in the axis servo file, although there is no module available in the moment. | ||
Reaction | Class | 1 | Output a warning. | |
Solution | Class | 1 | Deactivate single break module in the axis servo file. | |
Error type | 11, Error message from position controller. | |||
| ||||
294029 | Brake channel closed. | |||
| Description | Brakes have not been opened because not all axis of this brake channel are active. | ||
Reaction | Class | 1 | Errors: e.g. Following error or Motor blocking. | |
Solution | Class | 1 | Move all axis at one brake channel together or use separate brake control. | |
Error type | 11, Error message from position controller. | |||
| ||||
294030 | Slave: wrong amplifier. | |||
| Description | The amplify parameter is wrong in the DSE drive controller. | ||
Reaction | Class | 6 | Path-maintaining braking. All active commands are inhibited. | |
Solution | Class | 6 | Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294031 | Slave: deviation warning. | |||
| Description | The position deviation between master and slave drive exceeds the warning limit. | ||
Reaction | Class | 1 | Output a warning. | |
Solution | Class | 1 | Reduce speed. | |
Error type | 11, Error message from position controller. | |||
| ||||
294032 | Slave: deviation alarm. | |||
| Description | Follow-up message to status message: "Deviation alarm master-slave <...>". | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Acknowledge message. | |
Error type | 11, Error message from position controller. | |||
| ||||
294033 | Slave: critical deviation. | |||
| Description | Follow-up message to status message: "Deviation critical master-slave <...>". | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Acknowledge message. | |
Error type | 11, Error message from position controller. | |||
| ||||
294034 | Slave: speed deviation. | |||
| Description | Follow-up message to status message: "Speed deviation master-slave <...>". | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Acknowledge message. | |
Error type | 11, Error message from position controller. | |||
| ||||
294035 | ASR error. | |||
| Description | The system deviation has exceeded a limit value due to excessive slip. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Check the hardware. | |
Error type | 11, Error message from position controller. | |||
| ||||
294036 | KR3 error. | |||
| Description | There is an error in the KR3 module. | ||
Reaction | Class | 6 | Path-maintaining braking. All active commands are inhibited. | |
Solution | Class | 6 | Rectify fault. Reset the fault on the DSE-module. | |
Error type | 11, Error message from position controller. | |||
| ||||
294037 | DSE watchdog error. | ||||
| Description | The maximum permissible calculation time was exceeded. | |||
Reaction | Class | 5 | Path-maintaining braking. All active commands are inhibited. | ||
Solution | Class | 6 | Rectify fault. Reset the fault on the DSE-module. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Block number [-] | ||||
Block number in nc program. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294038 | Unknown DSE-drive error ID. | |||
| Description | The DSE has sent an unknown drive-error ID. | ||
Reaction | Class | 6 | Stop of axis. | |
Solution | Class | 6 | Remedy error case and do nc reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294039 | Control enable is blocked, this may also be caused by errors of other axes. | ||||
| Description | Control enable is blocked, this may be cause by error of other axes. | |||
Reaction | Class | 5 | Abrupt axis stop, feed hold for the other axes. | ||
Solution | Class | 6 | Rectify blocked control enabling an do nc reset. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Status [-] | ||||
State of flag ‘stop_drive’ | |||||
%4: | Status [-] | ||||
Status for flag ‘emergency_stop’. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294040 | DSE drive was stopped because of an error in another drive. | ||||
| Description | The DSE drive was stopped because of an error in another drive. | |||
Reaction | Class | 5 | Abrupt axis stop, feed hold for the other axes. | ||
Solution | Class | 6 | Remedy error in other axis and do nc reset. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Block number [-] | ||||
Block number in nc program. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294041 | Control enable is blocked, because drive has no power. | |||
| Description | Control enabling is blocked because drive has no power. | ||
Reaction | Class | 5 | Abrupt axis stop, feed hold for the other axes. | |
Solution | Class | 6 | Switch on power for drive. | |
Error type | 11, Error message from position controller. | |||
| ||||
294042 | Control enable is blocked, because hardware re-initialization is running. | ||||
| Description | Control enabling is blocked now because hardware re-initialization is running. | |||
Reaction | Class | 5 | Abrupt axis stop, feed hold for the other axes. | ||
Solution | Class | 6 | Wait until re-initialization is finished. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Block number [-] | ||||
Block number in nc program. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294043 | Fan error. Change module as soon as possible for avoiding breakdown. | |||
| Description | Fan on power converter of a Cobra control is defect. | ||
Reaction | Class | 1 | There is no sufficient cooling of the converter. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294044 | Deviation in absolute position value DSE - RDC. | |||
| Description | The absolute position value, calculated on DSE, differs from the value on RDC for more than 1/4 resolver turn. | ||
Reaction | Class | 5 |
| |
Solution | Class | 6 | - | |
Error type | 11, Error message from position controller. | |||
| ||||
294045 | Encoder cable failure external. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294046 | Force controller error. | |||
| Description | Force sensor signal does not fit to movement:
This surveillance is only active while the force controller is active! | ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294047 | Master-Slave maximum position exceeded. | |||
| Description | Maximum position of the slave of 800000 increments exceeded. | ||
Reaction | Class | 1 | Calculation errors in actual velocity, following error and deviation. | |
Solution | Class | 1 | Change working area of the axis so that the position is always in +- 8000000 increments. | |
Error type | 11, Error message from position controller. | |||
| ||||
294048 | Allowed maximum force exceeded. | |||
| Description | The force sensor signal is higher than FORCE_MAX + UPPER_LIMIT_TOL after activation of force control ($Force[axis] > FORCE_LIM). | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294049 | I2T-Monitoring: Current limit of the motor cable exceeded 95 per cent. | ||||
| Description | The current limit of the motor cable exceeds 95 per cent. | |||
Reaction | Class | 1 | Output of a warning message. | ||
Solution | Class | 1 | Reduce load. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Actual value [0,1%] | ||||
Actual current limit of the motor cable. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294050 | Current limit of the motor cable exceeded 100 per cent (wait about 60s). | ||||
| Description | The current limit of the motor cable exceeded 100 per cent. | |||
Reaction | Class | 7 |
| ||
Solution | Class | 6 | Wait about 60s. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Actual value [0,1%] | ||||
Actual current limit of the motor cable. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294051 | I2T-Monitoring: Current of motor cable falls below 100 per cent again. | ||||
| Description | The current of motor cable falls below 100 per cent again. | |||
Reaction | Class | 1 | Output of a warning message. | ||
Solution | Class | 1 | - | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Actual value [0,1%] | ||||
Actual current limit of the motor cable. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294053 | Maximum acceleration exceeded. | |||
| Description | The safety controller has detected an axis acceleration that has been greater than the configured safety parameter. | ||
Reaction | Class | 1 | The robot stops. | |
Solution | Class | 1 | The message must be acknowledged then the robot can move on. | |
Error type | 11, Error message from position controller. | |||
| ||||
294054 | Maximum speed exceeded. | |||
| Description | The safety controller has detected an axis speed that has been greater than the configured safety parameter. | ||
Reaction | Class | 1 | The robot stops. | |
Solution | Class | 1 | The message must be acknowledged then the robot can move on. | |
Error type | 11, Error message from position controller. | |||
| ||||
294055 | Brake test failed. | |||
| Description | The brake test checks the torque of the mechanical brakes. The torque of the brake of the mentioned axis is under the necessary torque limit. | ||
Reaction | Class | 1 | The robot cannot be used until the torque is o.k. again. | |
Solution | Class | 1 | The brake or motor must be replaced. | |
Error type | 11, Error message from position controller. | |||
| ||||
294056 | Gun moves force controlled under FORCE_LIM. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294057 | Increase in force values in force control is missing. | |||
| Description | The force sensor value does not increase when driving to a force-controlled point:
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294058 | Measuring range of force sensor exceeded. | |||
| Description |
| ||
Reaction | Class | 1 | The value of the force sensor is wrong. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294059 | Deviation of Resolver shut down position from actual position. | |||
| Description | Resolver shut down position is not identical with the actual position. | ||
Reaction | Class | 1 | Mastering of this axis will be discarded. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294060 | The motor temperature indicated greater than 155 degrees centigrade. | |||
| Description | The motor temperature of the axis indicated is greater than 155 °C. (Signaled by PTC element in the motor winding.) | ||
Reaction | Class | 5 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294061 | Target speed monitoring exceeded. | |||
| Description |
| ||
Reaction | Class | 5 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||