Possible error types
An error type classifies the information that is made available to the user with the error message. The more extensive this additional information is, the easier it becomes to recognise the cause of the error based on the error pattern.
Example
![]() | Error messages that are generated based on errors in the NC program contain the NC block number, the file name and the current offset. This makes it possible for an operator to visualise the NC line containing the error. |
Further Information
- Error message from the NC program, type 1
- Error messages when parameter lists are transferred to the control system, type 2
- Communication errors, type 3
- RAM-Disk error messages, type 4 (optional)
- File access error messages, type 5
- Error messages when data is transferred to the control system, type 6
- Error messages when binary data is transferred to the control system, type 7 (optional)
- Error messages of global channel manager (GCM), type 8 (optional)
- General error messages, type 9
- Error messages of PLC, type 10
- Error messages from the position controller, type 11