Axis assignment within clamp position offset data (pzv_grp[i].achse[j])

With this structure element the axis to include the clamp position offset is selected. The axis index is according to the channel-internal axis number.

Axis assignment within clamp position offset data (pzv_grp[i].achse[j]) 1:

The axis index "j" in "pzv_grp[i].achse[j]" is the BF DEC-internal axis number (see Fig. 1.1).

Variable name

Type

Permissible range

Dimension

achse[j]

PZV_STRUCT

----

----

j

UNS16

0 ... [SDA_GRPMAX * SDA_AXMAX - 1]

----

Constant

Value

Description

SDA_AXMAX

application-specific

Maximum number of axes per group

SDA_GRPMAX

1

Maximum number of groups in the system,
in the moment only "1" is permitted.