Classification of the clamp position offset data

In the clamp position offset data list the clamp position offsets can be defined in different groups. Before program start by the clamp position offset index the different groups can be selected. Each group contains the clamp position offset data of all path axes.

Classification of the clamp position offset data 1:Fig.1: Assignment of clamp position offset data to logical axes.
Classification of the clamp position offset data 2:

In the moment only axis configurations with one axis group are possible [CHAN]. Therefore "dec_achs_nr" = "achsen_idx".

The clamp position offsets are included into the coordinates of all path axes at program start.

The axis index is according to the channel-internal axis number (see Fig. 1). The initial axis configuration of the NC-channel is set in the channel parameters [CHAN].

Value ranges of parameters, if necessary, are also defined by stating a limit that is obtained based on the data format, e.g. MAX(UNS32), etc.