Modal effect of changes in the cycle (P-CHAN-00210)
The modal G functions, circle geometry data and the current feed rate active before a cycle call are restored when the cycle ends, i.e. changes in the cycle with respect to this data are not retained.
If the "cycle_changes_modal" parameter is assigned the value 1, changes in the cycle with regard to this data are retained after the cycle ends (modal). Then, with regard to effectiveness, the cycle behaves like a normal subroutine.
Variable name | Type | Permitted range | Dimension |
cycle_changes_modal | BOOLEAN | 0/1 | ---- |
0 | Changes of modal G functions, circle data and the feed rate in the cycle are effective only up to the end of the cycle (default). | ||
1 | Changes of modal G functions, circle data and the feed rate in the cycle are also effective after the end of the cycle (modal). |