Example of a table
Basis is the following table of dynamic weighting values with 6 rows:
Index | Path limit value path_limit [0.1 µm] (range limits) | Weighting factors velocity_fact [0.1%] | Weighting factors acceleration_fact [0.1%] | Weighting factors ramp_time_fact [0.1%] |
0 | 10000 (0-10000) | 100 | 1000 | 1000 |
1 | 20000 (10000-20000) | 200 | 900 | 1500 |
2 | 40000 (20000-40000) | 300 | 800 | 2000 |
3 | 80000 (40000-80000) | 400 | 700 | 3000 |
4 | 160000 (80000-160000) | 500 | 600 | 4000 |
5 | 200000000 (160000-200000000) | 1000 | 500 | 5000 |
Mapping of the weighting table on the structure of the channel parameters:
# Path dependend dynamic weighting
# ================================
dynamic_weighting_active 1 0: not active 1: active
#
dynamic_weighting[0].path_limit 10000 [0.1µm]
dynamic_weighting[0].velocity_fact 100 [0.1%]
dynamic_weighting[0].acceleration_fact 1000 [0.1%]
dynamic_weighting[0].ramp_time_fact 1000 [0.1%]
dynamic_weighting[1].path_limit 20000 [0.1µm]
dynamic_weighting[1].velocity_fact 200 [0.1%]
dynamic_weighting[1].acceleration_fact 900 [0.1%]
dynamic_weighting[1].ramp_time_fact 1500 [0.1%]
dynamic_weighting[2].path_limit 40000 [0.1µm]
dynamic_weighting[2].velocity_fact 300 [0.1%]
dynamic_weighting[2].acceleration_fact 800 [0.1%]
dynamic_weighting[2].ramp_time_fact 2000 [0.1%]
dynamic_weighting[3].path_limit 80000 [0.1µm]
dynamic_weighting[3].velocity_fact 400 [0.1%]
dynamic_weighting[3].acceleration_fact 700 [0.1%]
dynamic_weighting[3].ramp_time_fact 3000 [0.1%]
dynamic_weighting[4].path_limit 160000 [0.1µm]
dynamic_weighting[4].velocity_fact 500 [0.1%]
dynamic_weighting[4].acceleration_fact 600 [0.1%]
dynamic_weighting[4].ramp_time_fact 4000 [0.1%]
dynamic_weighting[5].path_limit 200000000 [0.1µm]
dynamic_weighting[5].velocity_fact 1000 [0.1%]
dynamic_weighting[5].acceleration_fact 500 [0.1%]
dynamic_weighting[5].ramp_time_fact 5000 [0.1%]