Minimum segment length in the case of block segmentation(P-CHAN-00140)
The "min_segment_length" parameter determines the minimum segment length on block segmentation due to the dynamics in the contour. Lower values lead to improved use of the dynamics, but also to a larger number of blocks.
Variable name | Type | Permitted range | Dimension |
min_segment_length | UNS32 | 1 .MAX(UNS32) | 0.1µm |
Default value
200