Override at manual mode (P-CHAN-00186)
The axis or path specific override affects on the feedrate during tip or jog mode. During handwheel operation no feedrate override weighting is executed. The current feedrate is a result from the rotation speed of the handwheel, the parameter setting of the resolution and the increments per CNC cycle. The nominal feedrate is defined by the axis specific manual mode parametrization.
By the parameter P-CHAN-00186 the effectiveness of the override also during handwheel operation can be set.
Variable name | Type | Permitted range | Dimension |
override_v_handwheel | BOOLEAN | 0/1 | ---- |
0 | No override feedrate weighting during handwheel operation (default). |
1 | Feedrate weighting by override during handwheel operation. |