Weighting the speed limit value by override (P-CHAN-00155)
The influence of the speed limit via the real time feed override can be controlled by this parameter. In default case the real time feed override does not influence the speed limit value P-CHAN-00089 (v_limit). The parameter is set on 1, if this is desirable e.g. for the comissioning or the running in of contours. Then the parametrized speed limit value is weighted by the override value. It must be considered for non-constant programmed feed, that the SLD signal is getting active each in acceleration phases, because at block beginning the speed limit is set on the new value.
Variable name | Type | Permitted range | Dimension |
f_override_weight_v_limit | BOOLEAN | 0/1 | ---- |
0 | No weighting of P-CHAN-00089 (Default). |
1 | Weighting of P-CHAN-00089 by override. |
Fig.8: Timing diagram without override weighting (f_override_weight_v_limit = 0)
Fig.9: Timing diagram with override weighting (f_override_weight_v_limit = 1)