Initialization of the unit of feedrate(P-CHAN-00108)

This parameter determines in what kind of unit the feedrate value (e.g F1000) is interpreted.

Variable name

Type

Permitted range

Dimension

feedrate_factor

REAL64

0.1, 100

----

0.1

Unit of the F-word is m/min

100

Unit of the F-word is mm/min

<= 0

Output of a warning. Default value 100 (mm/min) is set internally.

Exception:
For value -1 or if the parameter is not programmed in the list, no warning is created. The default value 100 (mm/min) is also set internally.

EXAMPLE: The programmed feedrate should be interpreted in the unit mm/min.

Extract from channel parameters list::

prog_start.feedrate_factor        100