Number of default G-function (P-CHAN-00063)
This element defines the default G-function for the specific G-function group.
Group | Possible Default G-Functions |
---|---|
g_gruppe[0] | 0, 1, 2, 3, 4 (G00, G01, G02, G03, G04) |
g_gruppe[4] | 17, 18, 19 (G17, G18, G19) |
g_gruppe[6] | 25, 26 (G25, G26) |
g_gruppe[8] | 51, 52 (G51, G52) |
g_gruppe[12] | 70, 71 (G70, G71) |
g_gruppe[14] | 90, 91 (G90, G91) |
g_gruppe[21] | 135, 137 (G135, G137) |
g_gruppe[22] | 138, 139 (G138, G139) |
g_gruppe[23] | 161, 162 (G161, G162) |
g_gruppe[25] | 164, 165 (G164, G165) |
g_gruppe[32] | 140, 141 (G140, G141) |
Variable name | Type | Permitted range | Dimension |
---|---|---|---|
nr | SGN16 | -1<nr<MAX(UNS16) | ---- |
EXAMPLE:At program start the following initialization of the permissible G-Groups should be active:
Extract from channel parameters list:
# Default values for G-Functions
prog_start.g_gruppe[0].nr 0 (Area: WEG_BED)
prog_start.g_gruppe[4].nr 17 (Area: EBENE)
prog_start.g_gruppe[6].nr 25 (Area: WRK_UEBER)
prog_start.g_gruppe[8].nr 52 (Area: DURCHM)
prog_start.g_gruppe[12].nr 71 (Area: MASSEINH)
prog_start.g_gruppe[14].nr 90 (Area: MASSANG)
prog_start.g_gruppe[21].nr 135 (Area: VORST)
prog_start.g_gruppe[22].nr 139 (Area: WRK_E_A)
prog_start.g_gruppe[23].nr 162 (Area: MPKT_A_R)
prog_start.g_gruppe[25].nr 165 (Area: MPKT_KORR)
prog_start.g_gruppe[32].nr 140 (Area: CONT_MASK)