Selection of kinematic type (P-CHAN-00032)
The selection of kinematic transformation for 5-axis machines is done by the element "kinematik_id". The various kinematic types are laid down machine-specifically.
Variable name | Type | Permitted range | Dimension |
kinematik_id | UNS16 | 1 < kinematik_id < KINEMATIK_MAX | ---- |
Value KINEMATIK_MAX | Significance | ||
application-dependent | Maximum number of permissible kinematic types |
For more details regarding kinematic type and 5-axis-machining see [PROG]removed link: [PROG]. |
EXAMPLE: Selection of kinematics transformation for ISW model machine.
Extract from channel parameters list:
# Selection of default
kinematic typekinematik_id 1 Model
machine