Min./max. spindle speed (P-CHAN-00058, P-CHAN-00055)
Different ranges of a spindle may be defined with or without overlapping. If one range is not used, the corresponding values of the speed are set to zero on the table.
Minimum speed P-AXIS-00058:
Variable name | Type | Permitted range | Dimension |
min_speed | UNS16 | 0 < min_speed < MAX(UNS16) | rpm |
Maximum speed P-AXIS-00058:
Variable name | Type | Permitted range | Dimension |
max_speed | UNS16 | 0 < max_speed < MAX(UNS16) | rpm |
EXAMPLE:The following example shows the range table defining 6 gear ranges. Only the first four ranges will be used.
Extract from channel parameters list:
# Table of spindle speed
rangesspindel[0].range_table[0].min_speed 50
spindel[0].range_table[0].max_speed 560
spindel[0].range_table[1].min_speed 400
spindel[0].range_table[1].max_speed 800
spindel[0].range_table[2].min_speed 700
spindel[0].range_table[2].max_speed 3360
spindel[0].range_table[3].min_speed 3361
spindel[0].range_table[3].max_speed 4000
spindel[0].range_table[4].min_speed 0
spindel[0].range_table[4].max_speed 0
spindel[0].range_table[5].min_speed 0
spindel[0].range_table[5].max_speed 0