Main spindle axis number (P-CHAN-00051)
The parameter „main_spindle_ax_nr“ is necessary for the definition of the main spindle. Here the logical axis number of one of the spindles which are configured in the channel parameters list must be entered. After starting up this spindle is the default main spindle. Later on in part program by the NC-command #MAIN SPINDLE (see [PROG]) another spindle can be declared to main spindle.
Variable name | Type | Permitted range | Dimension |
main_spindle_ax_nr | UNS16 | 1 ... MAX(UNS16) | ---- |
EXAMPLE:The spindle with logical axis number 6 is main spindle.
Extract from channel parameters list:
# Spindeldatenmain_spindle_ax_nr 6