Number of spindle (P-CHAN-00082)
With this element the entire number of position controlled and speed controlled spindles are preset. The number of spindles must confirm with the entered spindles (spindel[i].*).
Variable name | Type | Permitted range | Dimension |
spdl_anzahl | UNS16 | 0<spdl_anzahl<NUMBER_SPINDLE_CHANNEL | ---- |
Value NUMBER_SPINDLE_CHANNEL | Significance |
|---|---|
application-dependent | Maximum number of positions controlled and speed-controlled spindles |
EXAMPLE: A position controlled and a speed-controlled spindle are to be configured. The parameter "spdl_anzahl" must be set to "2".
Extract from channel parameters list:
# Number of position
controlled and speed controlled spindlesspdl_anzahl 2