Number of axis groups (P-CHAN-00023)

The number of axis groups is determined with "grp_anzahl".

Variable name

Type

Permitted range

Dimension

grp_anzahl

UNS16

0 ... [SDA_GRPMAX]

----

Value SDA_GRPMAX

Significance

1

Maximum number of axis groups

CAUTION

At the moment only axis configurations with one axis group are permitted. The structure element "grp_anzahl" must therefore be allocated with “1”.

EXAMPLE: The axes are organised in one axis group.

Extract from channel parameters list:

# Number of axis
groupsgrp_anzahl                1