Time override (P-CHAN-00111)
This parameter defines if the dwell time is influenced by the real time function "time override".
Variable name | Type | Permitted range | Dimension |
time_override_weight_dwell_time | BOOLEAN | 0/1 | ---- |
0 | No influence of the programmed dwell time by time override. |
1 | The duration of the programmed dwell time is changing corresponding to the given time override by the PLC. This means, eg. at 50% time override the programmed dwell time of 1s is increasing for the factor 2 on 2s. |