Effect on feed (P-CHAN-00066)
This parameter defines if the override value is applied to programmed feed off to the minimum of programmed feed and maximum permissible feed in the current block.
If this parameter is enabled, the override value is applied to programmed feed always. If maximum permissible feed of the block is smaller than programmed feed multiplied by override value, the feed on the path will not be changed even override value is changed.
If this parameter is disabled, every change of override leads to a change of velocity always (linear correlation).
If because of technological reasons velocity must no drop, the parameter must be set to 1.
Variable name | Type | Permitted range | Dimension |
override_weight_prog_feed | BOOLEAN | 0/1 | ---- |
0 | Change of override causes a change of velocity. |
1 | Velocity is only changed, if programmed feed * override value < maximum permissible feed of the block. |