Permissible absolute center point offset (P-CHAN-00059)
Using the parameter "mittelpkt_diff" the absolute limit of accuracy of center point programming can be defined. The permissible absolute center point offset "mittelpkt_diff" must be determined in the dimension "0,1 µm".
Variable name | Type | Permitted range | Dimension |
|---|---|---|---|
mittelpkt_diff | REAL64 | 0 < mittelpkt_diff < MAX(REAL64) | 0,1 µm |
EXAMPLE: The permissible absolute center point offset should be 0,1 mm. The variable "mittelpkt_diff" is in this case with "1000".
Extract from channel parameters list:
# Permissible absolute center point offset 0.1 mm
mittelpkt_diff 1000