Error reaction in the case of measurement type 1 (P-CHAN-00176)
In the case of measurement type 1, the error reaction when the measurement signal is missing from the measurement block can be influenced with this parameter.
Variable name | Type | Permitted range | Dimension | |
meas_error_no_signal | BOOLEAN | 0/1 | ---- | |
0 | No output of an error message if no measured signal has arrived (Default) | |||
1 | Output of an error message if no measured signal has arrived. |
Extract from channel parameters list:
# Setting the error
reaction in the case of measurement type 1meas_error_no_signal
1