Measurement type (P-CHAN-00057)
Seven different measurement types are available. With this element, the desired measurement type can be set.
Variable name | Type | Permitted range | Dimension |
messtyp | UNS16 | 1, 2, 3, 4, 5, 6, 7 | ---- |
Value | Significance |
|---|---|
1 | Measurement travel with at least one axis, Measurement feed programmable through F-Word. |
2 | Measurement travel with exactly one axis. Measurement feed is specified in the axis data list. |
3 | Measurement travel with at least one axis, Measurement feed programmable through F-Word, optionally further traverse up to the destination point. |
4 | Measurement travel only with the maximum of 3 main axes, Measurement feed programmable through F-Word. |
5 | Interruptible measurement travel with at least one axis, Measurement feed programmable through F-Word. |
6 | Interruptible measurement travel with at least one SERCOS-Axis, Measurement feed programmable through F-Word. |
7 | Measurement travel by moving on a fixed stop with at least one axis, Measurement feed programmable through F-Word. |
![]() | The different measurement types 1-6 are also described in [PROG]. |
EXAMPLE: Selection of measurement type 3 for a measurement travel with two axes and subsequent further traverse up to the programmed destination point.
Extract from channel parameters list:
# Setting of measurement type
messtyp 3