Resolution of spindles (P-CHAN-00083)

These values represent the conversion factor between the positions programmed in the NC-program and the internal representation of positional values for spindles (M19).

CAUTION

This resolution is used for regulated and controlled spindles. It is used only for positional values (M19) and not for speed.
Not to be confused with the resolution of measurement value encoder [AXIS] !

Variable name

Type

Permitted range

Dimension

spind_aufloes

REAL64

0 < spind_aufloes < MAX(REAL64)

----

Internal representation in [0.0001°]

Typical value for spindle resolution

Programmed value in the NC-program in [°]

10 000 [0.0001°]

10 000

1 [°]

EXAMPLE: Following example defines that all spindles are specified in the dimension "Degree" [°] in the NC-program.

Extract from channel parameters list:

# Resolution of the spindles
spind_aufloes            10000