Resolution of linear axes (P-CHAN-00034)
This value represents the conversion factor between the traverse movements or positions programmed in the NC-program and the internal representation for positional values for linear axes.
| |
Not to be confused with the resolution of measurement value encoder [AXIS]! |
Variable name | Type | Permitted range | Dimension | ||
lin_aufloes | REAL64 | 0 < lin_aufloes < MAX(REAL64) | ---- | ||
Internal representation in [0.1 µm] | Typical value for linear resolution | Programmed value in the NC--program in [mm] | |||
10 000 [0.1 µm] | 10 000 | 1 [mm] |
EXAMPLE: Following example defines that all translatory axes are specified in the dimension "millimeter" [mm] in the NC-program.
Extract from channel parameters list:
# Resolution of the
linear axeslin_aufloes
10000