Residual path/-time at M/H code look ahead (P-CHAN-00212)
By this parameter the calculation and allocation of residual path or time for the M/H synchronization types MEP_SVS and MET_SVS can be activated. If the parameter is set to value 1, relating to the synchronization point, after output of all M/H functions of the synchronization types MEP_SVS and MET_SVS the residual path or time is calculated. The access on the values is supported via ADS*. Only after passing the current active synchronization point there is a change to the next synchronization point.
Variable name | Type | Permitted range | Dimension |
m_h_pre_outp_calc_value_to_go | BOOLEAN | 0/1 | ---- |
0 | No calculation of residual path or time. As soon as all M functions of one synchronization point have been output, there is a change to the next synchronization point (default). |
1 | M code look ahead with calculation of residual path or time. Only after passing the current active synchronization point there is a change to the next synchronization point. |
Programming example
N10 G01 X10 G90 F5000N20 X20N30 X30N40 X40N45 M96N50 X80N60 X0N70 M30

* ADS access:
Path to synchronization point: [0.1 mikrom]
Index Group: 0x21301
Offset: 0x27
Time to synchronization point: [1 mikrosec]
Index Group: 0x21301
Offset: 0x28