Calculation model for M/H pre-output time(P-CHAN-00209)
For the M/H synchronization type MET_SVS, the time calculation function for the pre-output time can be controlled by means of this parameter. If the parameter is set to the value 0, the pre-output time is calculated independently of the actually active slop profile with a linear profile model. If the slope profile is active, the profile time is then only estimated.
If the parameter is set to the value 1, the pre-output time is calculated depending on the active slope profile. Due to consideration of the ramp time in the case of the non-linear profile, more precise time values are obtained. The more complex algorithm in the time calculation function needs considerably more computing time in the CNC's real-time part, however.
Variable name | Type | Permitted range | Dimension |
m_h_pre_outp_time_calc_mode | BOOLEAN | 0/1 | ---- |
0 | Time calculation model based on linear slope profile (default). | ||
1 | Time calculation model based on active slope profile |