Time-out Process time of H-functions (P-CHAN-00026)
With the array "h_prozess_zeit[i]" the time-out of H-functions is set. The index "i" defines the number of the H-function. If the calculation of processing time is activated, with this array the process times of H-functions are given.
![]() | The element is used for calculation of processing time only in the moment. |
Variable name | Type | Permitted range | Dimension |
h_prozess_zeit[i] | UNS32 | 0 < h_prozess_zeit < MAX(UNS32) | µs |
i | UNS16 | 0 ... [H_FKT_ANZ-1] | ---- |
Value H_FKT_ANZ | Significance |
---|---|
application-dependent | Maximum number of H-functions |
EXAMPLE:The following example sets the time-out respectively process time of H-function "H1" to 20ms.
Extract from channel parameters list:
# Time-out / Process time of H-functions
h_prozess_zeit[15] 20000