Axis specific H-functions (P-CHAN-00025)
User specific H-functions programmed in the standard DIN-syntax, are processed and executed channel specific.
By the parameter „h_default_outp_ax_name“ the user is able to force an axis specific processing of H-functions. For each H-function an axis name can be assigned. Not only path axes but also spindle axis are permissible.
Variable name | Type | Permitted range | Dimension |
h_default_outp_ax_name[i] | ISG_CHAR | 0... [ACHS_NAME_LAENGE-1] | ---- |
i | UNS16 | 0 ... [H_FKT_ANZ-1] | ---- |
Value ACHS_NAME_LAENGE | Significance |
---|---|
application-dependent | Maximum length of the axis name |
Value H_FKT_ANZ | Significance |
application-dependent | Maximum Number of H-functions |
EXAMPLE:The user specific H-function H10 programmed in the standard DIN-syntax effects on the Z-axis.
The user specific H-function H11 programmed in the standard DIN-syntax effects on the S2-spindle axis.
Extract from channel parameters list:
# Definition of axes specific H-functions
h_default_outp_ax_name[10] Z
h_default_outp_ax_name[11] S2