Axis specific M-functions (P-CHAN-00039)
User specific M-Functions programmed in the standard DIN-syntax, are processed and executed channel specifically.
By the parameter „m_default_outp_ax_name“ the user can force an axis specific processing of M-Functions. For each M-function an axis name can be assigned. Not only path axes but also spindle axis are permissible.
Variable name | Type | Permitted range | Dimension |
|---|---|---|---|
m_default_outp_ax_name[i] | ISG_CHAR | 0 ... [ACHS_NAME_LAENGE-1] | ---- |
i | UNS16 | 0 ... [M_FKT_ANZ-1] | ---- |
Value ACHS_NAME_LAENGE | Significance |
|---|---|
application-dependent | Maximum length of the axis name |
Value M_FKT_ANZ | Significance |
application-dependent | Maximum Number of M-Functions |
EXAMPLE:The user specific M-function M10 programmed in the standard DIN-syntax effects on the Z-axis.
The user specific M-function M11 programmed in the standard DIN-syntax effects on the S2-spindle axis.
Extract from channel parameters list:
# Definition of axes specific M Functions
m_default_outp_ax_name[10] Z
m_default_outp_ax_name[11] S2