Path distance limit(P-AXIS-00432)
By this element the upper path distance limit is defined. Up to this limit the weighting factors of the other current entries under the same index <i> are effective. The following relation is important:
| i =0 | i >=1 | |
Path distance limit | Lower limit | 0 | path_limit[i-1] |
Upper limit | path_limit[i] | path_limit[i] |
For the last/highest index the upper path distance limit means the maximum possible relative path distance of the axis.
Variable name | Type | Permissible range | Axis type | Dimension |
path_limit | UNS32 | 0 < path_limit < MAX(UNS32) | T | 0.1μm |
|
|
| R | 0.0001° |