Measurement methods (P-AXIS-00112)

With this parameter the method which is used for generation of measurement signal is defined.

Variable name

Type

Permissible range

Axis type

Dimension

meas_simu_mode

SGN32

1, 2, 3

T, R

----

1

Measurement signal is generated after reaching or crossing a predefined axis position.

(interpretation mode : axis position)

2

Measurement signal is generated after reaching or crossing a predefined axis position with consideration of distance to target position.

(interpretation mode : part distance)

3

Measurement signal is generated depending after defined number of CNC cycles.

(interpretation mode : counter reading)